X2041, X2041_1, X2041_2: Inverter output for connecting motors without MOVILINK® DDI
The following table provides information about this connection:
Function |
---|
Inverter output for connecting motors without digital interface |
Connection type |
---|
M23, female, union nut with female thread, TE Connectivity - Intercontec Products, series 723, SEW insert, SpeedTec equipment, coding ring: brown, protected against contact |
Wiring diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
A | U | Motor connection, phase U |
B | V | Motor connection, phase V |
C | W | Motor connection, phase W |
D | 13 | Brake connection 13 |
E | 14 | Brake connection 14 |
F | 15 | Brake connection 15 |
PE | PE | Protective earth connection |
1 | Temp+ | Temperature sensor+ connection |
2 | res. | Reserved |
3 | Temp- | Temperature sensor- connection |
Additional information