X2700: Inverter output for connecting motors with MOVILINK® DDI, brake, and brake control
The following table provides information about this connection:
Function | ||
---|---|---|
Connection of motors with MOVILINK® DDI, brake, and BG1Z brake control |
Connection type | ||
---|---|---|
M23, female, union nut with female thread, TE Connectivity – Intercontec Products, series 723, SEW insert, SpeedTec equipment, coding ring: without, protected against contact |
Wiring diagram | ||
---|---|---|
Assignment | ||
---|---|---|
Contact | Function | |
U | U | Motor connection, phase U |
V | V | Motor connection, phase V |
W | W | Motor connection, phase W |
PE | PE | Protective earth connection |
DDI | DDI | MOVILINK® DDI |
A | Brake A | Reserved |
B | Brake B | Line, phase L2 |
C | Brake C | Reserved |
D | Brake D | Line, phase L1 |
Additional information