Mounting

Install the interface box on the right side of the device.

[1]

Device

[3]

Interface box

[2]

Interface box flange

[4]

M5 × 30 screws, SW8

Proceed as follows:

  1. Connect the required connections to the front panel on the interface box, e.g. AC 400 V supply line and DC 24 V backup voltage.
  2. Connect the plug connector of the interface box to the plug connector of the device.
  3. Attach the interface box by tightening the two M5 × 30 screws with a tightening torque of 1.6 Nm to 1.8 Nm.