Output
MOVIPRO® technology | MPX.. | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Size | 2 | 2E | 3 | 3EIn preparation. | ||||||
Type | Unit | 0055 | 0070 | 0095 | 0125 | 0160 | 0240 | 0320 | 0460 | 0620 |
Output voltage Uout | V | 0 V – Uline | ||||||||
Motor power ASM PMot | kW | 2.2 | 3 | 4 | 5.5 | 7.5 | 11 | 15 | 22 | 30 |
Nominal output current IN fPWM = 4 kHz (at 400 V) | A | 5.5 | 7 | 9.5 | 12.5 | 16 | 24 | 32 | 46 | 62 |
Apparent output power SN | kVA | 3.8 | 4.8 | 6.6 | 8.7 | 11.1 | 16.6 | 22.2 | 31.9 | 43 |
Power section nominal power loss | W | 45 | 58 | 83 | 112 | 147 | 202 | 282 | 419 | 600 |
Nominal power loss 24 V | W | 20 | 30 | |||||||
Overload capacity | – | 200%: 3 s at fPWM = 4 kHz | ||||||||
Continuous output current at f = 0 Hz | – | 100% x IN at fPWM = 4 kHz | ||||||||
Nominal DC link voltage UNDCL | V | DC 560 V | ||||||||
PWM frequency fPWM | kHz | 4/8/16 (adjustable) | ||||||||
Maximum output frequency fmax | Hz | U/f: 599 | ||||||||
Maximum permitted cable length | m | 30 |