Mounting the device
You can attach the device to the mounting surface from the front (A) or from the back (B). The mounting type (A) is not possible if you use the handles. If the device is subject to vibration or shock loads during use, mount the device on suitable rubber buffers. The following figure provides an overview on the mounting of the device:
[1] | Mounting surface, e.g. mounting plate |
[2] | Mounting elements, e.g. washers |
[3] | Locking elements, e.g. lock washers |
[4] | Mounting elements, M6 or M8 screws |
X1, Y1 | Device dimensions |
X2, Y2 | Bore dimensions |
Additional information