Speed skip function
Parameter | Index | Possible values | Meaning |
|---|---|---|---|
Activation DT1 | 8570.010 | 0hex | Deactivated |
1hex | Activated | ||
Window center DT1 | 8570.011 | 1dec | 1 min-1 |
Half window width DT1 | 8570.012 | 1dec | 1 min-1 |
Activation DT2 | 8571.010 | 0hex | Deactivated |
1hex | Activated | ||
Window center DT2 | 8571.011 | 1dec | 1 min-1 |
Half window width DT2 | 8571.012 | 1dec | 1 min-1 |