"GATEWAY" LED
Status | Meaning | Notes |
|---|---|---|
Green Illuminated | Operation/OK | No error/no warning |
Green Flashes at 1 Hz, 50% on | Fieldbus warning | Warning 45.51 |
Yellow Illuminated | Gateway warning | All warnings except 45.x, but with 45.5 and 45.9 |
Yellow Flashes at 1 Hz, 50% on | Process data faulty or stopped | All warnings 45.x, except 45.5, 45.9, and 45.51 |
Red Flashes at 1 Hz, 50% on | Error | Everything that does not fall into the 3 categories above. |