"CBus" LED
Status | Meaning |
|---|---|
Green Illuminated | Operation/OK |
Yellow Flashes at 1 Hz, 50% on | At least one CBus station without feedback |
Red Flashes at 1 Hz, 50% on | No CBus station with feedback |
Green Flashes at 1 Hz, 150 ms on | Auto addressing active |
Red Flashes at 1 Hz, 150 ms on | Auto addressing failed |
Yellow Flashes at 1 Hz, 150 ms on | Expected number of stations is not equal to the number of stations found. |
Off | Initialization of the system |