Automatic configuration for gateway operation
Signal terminals
If the inverter loads the data set for gateway operation, the following terminal assignment is available.
The assignment of the terminals can be changed by the user.
Digital inputs | |
|---|---|
DI01 | No function |
DI02 | No function |
DI03 | No function |
DI04 | No function |
Configurable digital inputs/digital outputs | |
|---|---|
DIO01 | No function (set as input) |
DIO02 | No function (set as input) |
Digital outputs | |
|---|---|
DB00 | Brake output |
DOR | No function |
Analog input and configurable analog input/analog output | |
|---|---|
AI1 | Input, 0 – 10 V |
AIO1 | No function (set as input) |
In addition, the MOVIKIT® Velocity Drive is loaded onto the inverter, which enables standardized SEW control via 5 process data.
Furthermore, the source of the setpoints is switched to the standard bus system and all inverters in the lower-level gateway operation are addressed automatically.

