Technical data
Output choke | Unit | HD0125-503 | HD0240-503 |
|---|---|---|---|
Part number | – | 17985153 | 17985188 |
Nominal voltage | V | 3 × 0 – 500 V | |
Nominal current IN | A | 12.5 | 24 |
Nominal power loss | W | 2.9 | 6 |
Ambient temperature ϑamb | °C | 0 – 45 | |
Connection contacts | – | Screw terminal | |
Cross section | mm2 | 0.2 – 10 | 2.5 – 16 |
Tightening torque | Nm | 1.6Adhere to the specified tightening torques with a tolerance of +/- 10%. | 3Adhere to the specified tightening torques with a tolerance of +/- 10%. |
PE connection contacts | – | M6 bolt | |
Tightening torque PE | Nm | 6 | |
Degree of protection in accordance with EN 60529 | – | IPXXB | |
Mass | kg | 0.85 | 1.46 |