Technical data
Line filter | Unit | NF0055-503 | NF0120-503 | NF0220-503 |
|---|---|---|---|---|
Part number | – | 17984319 | 17984270 | 17984300 |
Nominal line voltage (according to EN 50160) Vline | V | 3 × AC 200 – 500 V | ||
Line frequency fline | Hz | 50 – 60 ± 5% | ||
Nominal current IN | A | 5.5 | 12 | 22 |
Nominal power loss | W | 4 | 6 | 30 |
Ambient temperature ϑamb | °C | 0 – 45 | ||
Derating at ambient temperature > 45 °C | – | -3% IN/K up to maximum 60 °C | ||
Connection contact | – | Cage clamp terminals | ||
Cross section | mm2 | Max. 6 | ||
Tightening torque | Nm | – | ||
PE connection contact | – | M4 screw | M5 screw | |
Tightening torque PE | Nm | 1.5 | 3 | |
Degree of protection according to EN 60529 | – | IP20 | ||
Mass | kg | 1 | 1 | 1.4 |