Derating due to line voltage and temperature
INFORMATION

Interpolate linearly for voltages between 400 V and 500 V.
The following table shows the values for derating as a function of the line voltage Vline and ambient temperature T > 40 °C:
Inverter | fPWM | Continuous current Icont | |
|---|---|---|---|
Vline: 3 × 400 V | Vline: 3 x 500 V | ||
MCC91A-0010-5E3-4.. – | 4 kHz | In preparation | |
8 kHz | |||
16 kHz | |||
MCC91A-0032-5E3-4.. – | 4 kHz | ||
8 kHz | |||
16 kHz | |||
MCC91A-0070-5E3-4.. – | 4 kHz | ||
8 kHz | |||
16 kHz | |||
MCC91A-0240-5D3-4.. | 4 kHz | ||
8 kHz | |||
16 kHz | |||
Inverter | fPWM | Vline: 1 × 230 V |
|---|---|---|
Continuous current Icont | ||
MCC91A-0017-2E1-4.. – | 4 kHz | In preparation |
8 kHz | ||
16 kHz | ||
MCC91A-0034-2E1-4.. – | 4 kHz | |
8 kHz | ||
16 kHz | ||
MCC91A-0055-2E1-4.. | 4 kHz | |
8 kHz | ||
16 kHz |