Characteristic values for accuracy of torque and speed
SEW-EURODRIVE recommends not exceeding the output frequency of fPWM/10 for all control modes.
VFCPLUS | ||
|---|---|---|
Accuracy
| Depends on the accuracy of the motor parameters INFORMATION: The more accurate the motor parameters, the more accurate the torque. For greater torque accuracy, measure the motor parameters with FCB25. | |
Deviation with FCB25 | < 5% MN | |
Typical deviation | < 10% MN | |
Maximum deviationIf n is permanently < 20% of the nominal speed. | < 15% MN | |
VFCPLUS | ||
|---|---|---|
Accuracy | Depends on the accuracy of the motor parameters, | |