General
Unit | MCC91A-....-2E1-4.. | |||
|---|---|---|---|---|
Size | 0L | |||
Type | 0055 | 0070 | 0093 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 57 | 76 | 110 |
Power consumption 24 V | W | 1 | ||
Interference suppression | – | EMC filter limit value category C2 in accordance with EN 61800-3 | ||
PE connection | – | M4 screw | ||
Permitted number of times power may be switched on/off per minute | min-1 | 0.5 | ||
Minimum switch-off time for power off | s | 10 | ||
Mass | kg | 2.7 | ||