Mechanical requirements
The specifications are characteristic values for the device test. The specifications are based on the test characteristic values according to IEC 60721-3-3 and correspond to class 3M5 according to EN 60721-3-3:1995.
The tests carried out in this context are time-limited vibration cycles.
Vibration (sinusoidal) | 2 – 200 Hz: 1 g |
Vibration (noise) | 10 – 200 Hz: 0.3 m2/s3 200 – 500 Hz: 0.1 m2/s3 Corresponds to approx. 0.95 grms (grms = r.m.s. acceleration value) |
Shocks (half sine) | 10 g at 11 ms shock duration |