Technical data

CBG01A keypad

Ambient temperature

0 to 60 °C

Degree of protection

IP40 in accordance with EN 60529

Power consumption

0.25 W

Dimensions in mm (W × H × D)

45 × 100 × 19

Screen type

5-digit 7-segment display

Part number

28269993