SF..
Gear unit
| Fill quantity in liters | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
M1 | M2 | M3With compound gear units, the large gear unit must be filled with the larger oil quantity. | M4 | M5 | M6
| ||||||
|
|
| Output | Output
| Output
| ||||||
| A + B | A | B | A + B | A | B | A + B | ||||
SF37 | 0.25 | 0.40 | 0.50 | 0.55 | 0.6 | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 | 0.4 |
SF47 | 0.40 | 0.90 | 0.90/1.05 | 1.10 | 1.15 | 1.0 | 0.9 | 1.0 | 0.9 | 1.0 | 1.0 |
SF57 | 0.50 | 1.20 | 1.00/1.50 | 1.50 | 1.55 | 1.4 | 1.4 | 1.4 | 1.4 | 1.4 | 1.4 |
SF67 | 1.00 | 2.20 | 2.30/3.00 | 3.20 | 3.5 | 2.7 | 2.6 | 2.7 | 2.6 | 2.7 | 2.7 |
SF77 | 1.90 | 4.10 | 3.90/5.8 | 6.5 | 7.2 | 4.9 | 4.6 | 4.9 | 4.6 | 4.9 | 4.9 |
SF87 | 3.80 | 8.0 | 7.1/10.1 | 12.0 | 13.2 | 9.1 | 8.2 | 9.1 | 8.2 | 9.1 | 9.1 |
SF97 | 7.4 | 15.0 | 13.8/18.8 | 23.1 | 25.2 | 18.0 | 17.0 | 18.0 | 17.0 | 18.0 | 18.0 |