S..
Gear unit
| Fill quantity in liters | |||||
|---|---|---|---|---|---|---|
M1 | M2 | M3With compound gear units, the large gear unit must be filled with the larger oil quantity. | M4 | M5 | M6 | |
S37 | 0.25 | 0.40 | 0.50 | 0.55 | 0.40 | |
S47 | 0.35 | 0.80 | 0.70/0.90 | 1.00 | 0.80 | |
S57 | 0.50 | 1.20 | 1.00/1.20 | 1.35 | 1.30 | |
S67 | 1.00 | 2.00 | 2.20/3.10 | 3.10 | 2.60 | 2.60 |
S77 | 1.90 | 4.20 | 3.70/5.4 | 5.9 | 4.40 | |
S87 | 3.30 | 8.1 | 6.9/10.4 | 11.3 | 8.4 | |
S97 | 6.8 | 15.0 | 13.4/18.0 | 21.8 | 17.0 | |