SA.., SH.., SAF.., SHZ.., SAZ.., SHF.., ST..
Gear unit
| Fill quantity in liters | |||||
|---|---|---|---|---|---|---|
M1 | M2 | M3With compound gear units, the large gear unit must be filled with the larger oil quantity. | M4 | M5 | M6 | |
S..37 | 0.25 | 0.40 | 0.50 | 0.40 | ||
S..47 | 0.40 | 0.80 | 0.70/0.90 | 1.05 | 0.80 | |
S..57 | 0.50 | 1.10 | 1.00/1.50 | 1.45 | 1.20 | |
S..67 | 1.00 | 2.00 | 1.80/2.60 | 2.90 | 2.50 | |
S..77 | 1.80 | 3.90 | 3.60/5.0 | 5.8 | 4.50 | |
S..87 | 3.80 | 7.4 | 6.0/8.7 | 10.8 | 8.0 | |
S..97 | 7.0 | 14.0 | 11.4/16.0 | 21.0 | 15.7 | |