Engineering accesses of the inverters
The following table shows the access options from an engineering PC to the various inverters.
Connection: Via the Ethernet interface of the PC | Connection to device | Device | ||
|---|---|---|---|---|
Ethernet connection cable RJ45/RJ45, industry standard | X40/X41 X30 IN/X30 OUT RJ45 plug connector |
| ||
Ethernet connection cable RJ45/M12, industry standard | X4233_1/X4233_2 M12 plug connector, 4‑pin, female, D‑coded | ...DFC.0.. | ||
Ethernet connection cable RJ45/Mini IO, industry standard | X42/X43 Mini IO plug connector | ...DFC.1.. | ||
Connection: Via the USB interface of the PC | Connection to device | Device | ||
|---|---|---|---|---|
Cable | USM21A interface adapter | Cable | ||
USB 2.0 connection cableIncluded in the scope of delivery of the interface adapter |
Part number: 28231449 | RJ10/RJ10 connection cableIncluded in the scope of delivery of the interface adapter | X31 RJ10 socket |
|
RJ10/M12 connection cable, | X4142 M12-SPEEDCON, 5-pin, female, B-coded |
| ||
RJ10/D‑sub connection cable, | X32 D‑sub plug connector, 9‑pin, male |
| ||
Connection: Via the USB interface of the PC | Connection to device | Device | |||
|---|---|---|---|---|---|
Cable | Keypad | Cable | |||
CBG21A | CBG11A | ||||
Connection cable USB‑A/USB‑2.0 mini B |
Part number: 28238133 |
Part number: 28233646 | D-sub/RJ10 connection cable | X31 RJ10 plug connector |
|
D-sub/M12 connection cable, | X4142 M12-SPEEDCON, 5-pin, female, B-coded |
| |||
Directly plugged | X32 D‑sub plug connector, 9‑pin, male |
| |||


