X18, X19: Connection of external SSI encoders (encoder 2, encoder 3) to UEA31A SSI combi-box

The following table provides information about this connection:

Function

Connection for SSI encoder 2/encoder 3

Connection type

D-Sub15, female

Connection diagram

Assignment

Contact

Function

1

res.

Reserved

2

res.

Reserved

3

CLK +

Clock line

4

Data +

Signal cable (+)

5

res.

Reserved

6

res.

Reserved

7

res.

Reserved

8

GND

Reference potential

9

res.

Reserved

10

res.

Reserved

11

CLK -

Negated clock line

12

Data -

Signal cable (-)

13

+24 V

DC 24 V output

Total current load of DC 24 V encoder supply ≤ 400 mA

14

res.

Reserved

15

12 V

DC 12 V output

Total current load of DC 12 V encoder supply ≤ 400 mA

An assembled connection cable with open end and conductor end sleeves (part number: 18182240) is available for connecting external distance encoders.