X23: Analog input and analog output
Specification | |
|---|---|
Quantity | 2 (1 input and 1 input/output) |
Cycle time | 2 ms |
Response time | 175 μs plus cycle time |
Maximum output current | 50 mA |
Resolution | 10 bit |
Short-circuit protection | Yes |
MCX91A-.. | Reference voltage output: 10 V, Imax = 3 mA Analog input (/AI1): 0 – 10 V, Ri ≥ 20 kΩ, 0(4) – 20 mA (Ri = 250 Ω) The input is referenced to GND, analog input voltage or current, switchable via DIP switch S4. Analog input or analog output (AIO1) parameterizable: AI: 0 – 10 V, Ri ≥ 20 kΩ AO: 0 – 10 V, Rload ≥ 10 kΩ, Imax = 1 mA |
Connection contacts | |
Maximum cable length | 30 m |