Input
Unit | MCX91A-....-203-4-.. | |||||
|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | |||
Type | 0290 | 0420 | 0570 | 0840 | 1080 | |
Nominal line voltage (according to EN 50160) Uline | – | 3 × AC 200 – 240 V | ||||
Nominal line current AC Iline | A | 26.1 | 37.8 | 51.3 | 75.6 | 97.2 |
Line frequency fline | Hz | 50 – 60 ±5% | ||||
Controlled rectifier | – | Yes | ||||
Connection contacts X1 | – | M8 bolt | M10 bolt | |||