General
Unit | MCX91A-....-2E3-4-.. | ||||
|---|---|---|---|---|---|
Size | 0L | 3 | |||
Type | 0070 | 0093 | 0140 | 0213 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "Power consumption 24 V" and "Power section nominal power loss". | W | 51 | 71 | 107 | 174 |
Power consumption 24 V | W | Maximum 8.5 | 20 | ||
Power section interference suppression | – | EMC filter limit value category C2 according to EN 61800-3 | |||
PE connection | – | M4 screw (with terminal clip) | |||
Permitted number of times power may be switched on/off per minute | min-1 | 1 | |||
Minimum switch-off time for power off | s | 10 | |||
Mass | kg | 2.7 | 5.3 | ||