Brake chopper
Unit | MCX91A-....-2E3-4-.. | ||||
|---|---|---|---|---|---|
Size | 0L | 3 | |||
Type | 0070 | 0093 | 0140 | 0213 | |
Minimum braking resistance value RBWmin | Ω | 24 | 13 | ||
Brake chopper continuous power | kW | 2.8 | 3.7 | 5.6 | 8.5 |
Brake chopper peak power | kW | 150% × brake chopper continuous power × 0.9 | |||
Connection contacts X2 | – | ||||