Encoder cable with connection cover to open end with conductor end sleeves for high-resolution HTL encoder
For speed control and positioning, the EK8C high-resolution HTL encoder from SEW-EURODRIVE can be evaluated via the X20 digital inputs at any inverter with PROFINET, EtherNet/IP, Modbus TCP, EtherCAT®/CiA402, EtherCAT®/SBusPLUS or POWERLINK/CiA402, with the exception of the device variant with binary control.
With EK8C/EV8C encoders with connection via the connection cover of the integrated encoder plug connector, the TF signals must be routed to the inverter in a separate cable.
Motor side |
| Inverter side |
Cable carrier installation | |
|---|---|---|---|---|
Encoder type | Connector type | Cable cross section | Connector type | Part number |
Encoder | Connection cover | 5 × 2 × 0.25 mm2 + 2 × 0.5 mm2 | Open end | 28162862 |
