Encoder cable with M23 socket to open end with conductor end sleeves for high-resolution HTL encoder

For speed control and positioning, high-resolution HTL encoders from SEW-EURODRIVE can be evaluated via the X20 digital inputs at any inverter with PROFINET, EtherNet/IP, Modbus TCP, EtherCAT®/CiA402, EtherCAT®/SBusPLUS or POWERLINK/CiA402, with the exception of the device variant with binary control.

Motor side

 

Inverter side

Cable carrier installation

Encoder type

Connector type

Cable cross section

Connector type

Part number

Encoder
EI7C,
EI8C

M23

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

Open end

28162854