Encoder cable with M12 socket to open end with conductor end sleeves for EI7C and EI8C encoders
For easy positioning, the EI7C HTL built-in encoder can be evaluated via the X20 digital inputs at any inverter with PROFINET, EtherNet/IP, Modbus TCP, EtherCAT®/CiA402, EtherCAT®/SBusPLUS or POWERLINK/CiA402, with the exception of the device variant with binary control.
For speed control and positioning, the EI8C HTL built-in encoder can be evaluated via the X20 digital inputs at any inverter with PROFINET, EtherNet/IP, Modbus TCP, EtherCAT®/CiA402, EtherCAT®/SBusPLUS or POWERLINK/CiA402, with the exception of the device variant with binary control.
Motor side |
| Inverter side |
Cable carrier installation | |
|---|---|---|---|---|
Encoder type | Connector type | Cable cross section | Connector type | Part number |
Encoder | M12 | 4 × 2 × 0.25 mm2 | Open end | 28162846 |
