Type designation

Example: MCX91A-0125-5E3-4-T00

MC

Product family

MOVITRAC®

X

Device type

X = Single-axis inverter

91

Series

91 = With DC 24 V switched-mode power supply

A

Version

A = Version status of the device series

0125

Performance class

0125 = Nominal output current, e.g. 0125 = 12.5 A

5

Connection voltage

2 = AC 200 – 230 V

5 = AC 380 – 500 V

E

Power section variant EMC

0 = Interference suppression integrated

E = EMC filter limit value category C2 according to EN 61800-3

3

Connection type

1 = 1-phase connection type

3 = 3-phase connection type

4

Operating mode

4 = 4-quadrant operation

T

Device variant

0 = Standard (without process data interface)

S = EtherCAT®/SBusPLUS

T = Control via fieldbus

E = EtherCAT®/CiA402 device profile

L = Ethernet POWERLINK/CiA402 device profile

0

Technology level

0 = Standard design

0

Application level

0 = standard/MOVIKIT® Velocity Drive

1 = Activation of further MOVIKIT® software modules

2 = Customized solution

/000

MOVIKIT®

000 = Standard FCB control

001 = MOVIKIT® Velocity Drive (loaded at the factory)

...

 

Unit designs

/DI = MOVILINK® DDI

/CSO = STO PL d, control via input

/CSB = STO PL d, control via safe communication

/CSL = SBC, SLS, control via safe communication

/CFN = PROFINET communication variant

/CFNB = PROFINET communication variant

/CFE = EtherNet/IPTM and Modbus TCP communication variant

/CFL = POWERLINK communication variant

/L = Design with coated printed circuit boards

/P = Parameters ex-works

 

Options

/CMM = memory module

/CDM = diagnostic module