Procedure
- The 100% cdf power
for wire and grid resistors is initially calculated using the following
formula:
- Average braking power / overload
factor (wire / grid resistor)
- Refer
to the diagrams for the overload factor (wire and grid resistor)
with a cyclic duration factor (cdf) of 6%.
- Results:
- 100%
cdf power for wire resistors: 685 W.
- 100%
cdf power for grid resistors: 856 W.
- The maximum braking
resistance value is 72 Ω for a peak braking power of 13 kW when
using a MC07B..-5A3 (AC 400/500 V unit) (see
peak braking power table).
- Select the appropriate braking resistor
from the assignment tables with the following points:
- Maximum braking resistance value
- MOVITRAC® B unit used
- Result when using MC07B0110-5A3, for example:
BW039-12