Sizes 0XS / 0S / 0L

 

[1]

X1: Power supply connection:

3-phase: L1 / L2 / L3

1-phase: L / N

[2]

Fixing strap

[3]

PE connection

[4]

Shield plate for motor cable, fixing strap underneath

[5]

X2: Motor connection U / V / W / Brake connection +R / -R

[6]

X17: Safety contact for safe stop

(only MC07B...-S0: sizes 0S / 0L, 400 / 500 V)

[7]

X13: Digital outputs

[8]

X12: Digital inputs

[9]

X10: Analog input

[10]

Switch S11 for V mA switchover analog input (with size 0XS and 0S behind the removal connector)

[11]

Option card slot (cannot be retrofitted / not for BG0XS)

[12]

Connection for optional communication / analog module

[13]

Optional keypad, inserted

[14]

Status LED (visible without optional keypad)