Scope of delivery
The parts listed below are delivered in an accessory bag for each unit size.
Illustration no. | Size | |||||
---|---|---|---|---|---|---|
0XS, 0S, 0L | 1 | 2S | 2 | 3 | 4, 5 | |
Shield plate for control electronics with clamps and screws | ||||||
[1] | 1x | 1x | 1x | 1x | 1x | 1x |
[3] | 1x | |||||
Shield plate for the power section without screws | ||||||
1x | ||||||
Shield plate for the power section with screws | ||||||
1x | 1x | |||||
Connector for electronics terminals | ||||||
[2] | 3x | 3x | 3x | 3x | 3x | 3x |
Grounding terminals with screws | ||||||
[4] | 1x | 1x | 1x | 1x | ||
Connector for supply system (2 or 3-pole) and motor | ||||||
[5] | 1x | |||||
Plastic insulation with sticker | ||||||
[6] | 1x | |||||
Touch guard | ||||||
1x | ||||||
Fixing straps | ||||||
1x | 1x |