Type designation

Example: MC07B0022-2B1-4-00/T

Product name

MC

  • MC = MOVITRAC®

Device type

07

  • Series 07

Version

B

  • B = Version status B

Recommended motor power

0022

  • 0022 = 2.2 kW

Connection voltage

2

  • 2 = AC 200 – 240 V
  • 5 = AC 380 – 500 V

Radio interference suppression

B

  • 0 = No radio interference suppression
  • A = Radio interference suppression C2
  • B = Radio interference suppression C1

Number of phases

1

  • 1 = 1-phase
  • 3 = 3-phase

Quadrants

4

  • 4 = 4-quadrant operation

Designs

00

 

  • 00 = Standard
  • S0 = Safe stop

Options

/T

 

  • /T = Technology unit
  • /L = Partially coated PCBs
  • /S = SBus address 1