Sizes 4 / 5

 

[1]

X2: PE connection

[2]

X1: Power supply connection 3-phase: 1/L1 / 2/L2 / 3/L3

[3]

X4: DC link connection –UZ / +UZ and PE connection

[4]

X3: Braking resistor connection R+ (8) / R– (9) and PE connection

[5]

X2: Motor connection U (4) / V (5) / W (6)

[6]

X2: PE connection

[7]

Electronics shield clamp

[8]

X17: Safety contact for safe stop (only 400 / 500 V)

[9]

X13: Digital outputs

[10]

X12: Digital inputs

[11]

X10: Analog input

[12]

Switch S11 for V-mA toggle analog input

[13]

Space for option card (cannot be retrofitted)

[14]

Connection for optional communication / analog module

[15]

Optional keypad, inserted

[16]

Status LED (visible without optional keypad)