Device status

The status word shows the operating state of MOVITRAC® B and, in the event of a fault, a fault or warning code.

Device status

(high byte in status word 1)

Meaning

Status LED

0

24 V operation (inverter not ready)

Flashing yellow

1

Controller inhibit active

Flashing yellow

2

No enable

Flashing yellow

3

Standstill current

Flashing green

4

Release of

Flashing green

5

Control

Flashing green

8

Factory setting

13

Flying start

Flashing green

14

Fault number is indicated in the status word

Fault indicator (flashing)

Flashing red

The actual unit status is indicated

Manual mode

Flashing green

16

Inverter is waiting for data

Flashing green-yellow

17

"Safe Stop" active

Flashing yellow

 

WARNING

Incorrect interpretation of display U = "Safe stop" active.
Severe or fatal injuries.