Status word 2

Status word 2 contains both the status information in the basis status block and the virtual output terminals DO10 - DO17 in the higher-level byte. By programming the terminal functions for the output terminals, all the conventional signals can be processed via the fieldbus system.

 

Bit

Function

Definition

0

Output stage enabled

Fixed definition

1

Inverter ready

2

PO data enabled

3

Current ramp generator set

4

Current parameter set

5

Fault/warning

6

Reserved

7

Reserved

8

Virtual terminal 1 = P630 / digital output DO10

Virtual output terminals

9

Virtual terminal 2 = P631 / digital output DO11

10

Virtual terminal 3 = P632 / digital output DO12

11

Virtual terminal 4 = P633 / digital output DO13

12

Virtual terminal 5 = P634 / digital output DO14

13

Virtual terminal 6 = P635 / digital output DO15

14

Virtual terminal 7 = P636 / digital output DO16

15

Virtual terminal 8 = P637 / digital output DO17

 

NOTICE

If the FIO21B option is plugged into the frequency inverter in addition to the fieldbus interface, then the inputs of the FIO21B option have priority. In this case, the virtual inputs are not evaluated.