Status word 1

Status word 1 contains the status information in the basic status block and the unit status or the fault number in the higher-level status byte. The unit status is displayed when fault bit = 0, and the fault number is displayed in case of a fault (fault bit = 1). The fault bit is reset by resetting the fault, and the current unit status is displayed again. You find information on the meaning of the fault numbers and the device status in the system manual or in the MOVITRAC® B operating instructions.

 

Bit

Function

Definition

0

Output stage enabled

Fixed definition

1

Inverter ready

2

PO data enabled

3

Current ramp generator set

4

Current parameter set

5

Fault/warning

6

Reserved

7

Reserved

8

Fault/warning?

 

Bit 5 = 1 → fault number:

01 Overcurrent

02 ...

 

Bit 5 = 0 → unit status:

0x1 Controller inhibit

0x2 ...

Unit status / fault number

9

10

11

12

13

14

15