Basic status block
The basic status block of the status word contains the condition information required for nearly any drive application.
Bit | Function/assignment | Definition |
---|---|---|
0 | Output stage enabled "1" / output stage inhibited "0" | Fixed definition |
1 | Inverter ready "1" / inverter not ready "0" | |
2 | PO data enabled "1" / PO data disabled "0" | |
3 | Current ramp generator set: Integrator 2 "1" / integrator 1 "0" | |
4 | Current parameter set: Parameter set 2 "1" / parameter set 1 "0" | |
5 | Fault/warning: Fault/warning pending "1" / no fault "0" | |
6 | ||
7 |
Additional information