Limit value class
The following possible solutions exist for EMC-compliant installation, depending on the plant configuration. Perform an EMC compliant installation.
Limit classes C1 and C2 according to EN 61800-3.
Limit value class | Size 0 230 V, 1-phase | ||
---|---|---|---|
Input side | Output end | ||
C2 | No additional filtering required | Output choke HD012 / HD100 / HD101 or shielded motor cable, or HF output filter | |
C1 | Cable conducted | No additional filtering required | Shielded motor cable |
Radiation conducted | Foldable ferrites3 foldable ferrites
ULF11A over the supply system cables L and N (without PE) |
Limit value class | Size 0 400/500 V / 230 V, 3-phase | ||
---|---|---|---|
Input side | Output end | ||
C2 | No additional filtering required | Output choke HD012 / HD100 / HD101 or shielded motor cable, or HF output filter | |
C1 | NF line filter | Output choke HD012 / HD100 / HD101 or shielded motor cable | |
FKE EMC-module |
Limit value class | Sizes 1 / 2S / 2 400/500 V / 230 V, 3-phase | ||
---|---|---|---|
Input side | Output end | ||
C2 | No additional filter required. | HD output choke, or shielded motor cable, or HF output filter | |
C1 | NF line filter | HD output choke or shielded motor cable |
Limit value class | Size 3 / 4 / 5 400/500 V / 230 V, 3-phase | ||
---|---|---|---|
Input side | Output end | ||
C2 | NF line filter | HD output choke, or shielded motor cable, or HF output filter | |
C1 | HD output choke or shielded motor cable |