Parameter settings for the inverter
- Put the inverter into operation as described in chapter Simple startup.
- Set the following parameters depending on the bus system used:
Parameter | SBus/CANopen | Modbus RTUModbus RTU is not available when the LTX encoder module is installed. | Fieldbus via option card |
|---|---|---|---|
P1-12 (control signal source) | SBus: 5 CANopen: 6 | 7 | |
P1-14 (extended parameter access) | 201 | ||
P1-15 (digital input function selection) | 1Default setting; for more setting options, refer to the description of parameter P1-15. | ||
P5-01 (inverter address) | 1 – 63 | --This setting is dependent on the fieldbus system. See "Option Cards" manual. | |
P5-02 (SBus/CANopen baud rate) | Baud rate | -- | -- |
P5-03 (Modbus baud rate) | -- | Baud rate | -- |
P5-04 (Modbus data format) | -- | File format | -- |
P5-05These parameters can remain set to their default values for the time being. | 0-1-2-3 | --3) | |
P5-064) (communication failure timeout) | SBus: 0.0 – 5.0 s CANopen: The CANopen function "Node guarding" must be used for communication monitoring. The timeout time is thereby defined via the guard time (0x100C) and the lifetime factor (0x100D). | 0.0 – 5.0 s | --3) |
P5-074) (ramp specified via fieldbus) | 0 = Specified via P1-03/04 | ||
P5-XX (fieldbus parameter) | Additional setting optionsAdditional fieldbus settings and the detailed definition of the process data can be made in parameter group P5-xx, see chapter "Parameter group 5". | ||