Power 132 – 200 kW (IP55)
MOVITRAC® LTP-B | |||||
---|---|---|---|---|---|
Power in kW | 132 | 160 | 185 | 200 | |
IP55/NEMA 12 K | |||||
MCLTPB.. | 1320-U03-4-10 | 1600-U03-4-10 | 1850-U03-4-10 | 2000-U03-4-10 | |
Part number | 18298699 | 18298702 | 18298710 | 18298729 | |
INPUT | |||||
Nominal line voltage Uline according to EN 50160 | V | 3 × AC 480 – 525 ±10% | |||
Line frequency fline | Hz | 50/60 ±5% | |||
Line fuse | A | 250 | 315 | 315 | 400 |
Nominal input current | A | 192 | 215 | 262 | 275 |
OUTPUT | |||||
Recommended motor power | kW | 132 | 160 | 185 | 200 |
HP | Not specified; see information. | ||||
Output voltage Umotor | V | 3 × 20 – Uline | |||
Output current | A | 185 | 205 | 255 | 275 |
Apparent output power | kVA | 168.2 | 186.4 | 231.9 | 250.1 |
PWM frequency | kHz | 2/4/6/8 | 2/4/6 | 2/4 | |
Speed range | min-1 | -30000 – 0 – +30000 | |||
Maximum output frequency | Hz | 500 | |||
Max. motor cable length, shielded | m
| 100 | |||
Max. motor cable length, unshielded | 150 | ||||
GENERAL | |||||
Size |
| 7 | |||
Nominal power loss 24 V | W | 29.7 | |||
Minimum braking resistance value | Ω | 7 | |||
Maximum device terminal cross section | mm2 | M10 stud with nut, max. 95 mm² M8 braking resistor connection, max. 70 mm² DIN 46235 compression cable lug | |||
Maximum control terminal cross section | mm2 | 0.05 – 2.5 |