Technology

The MOVITRAC® LTP-B device family is part of SEW-EURODRIVE's powerful portfolio of frequency inverters. The devices are characterized by a simple installation and startup philosophy, together with a powerful range of functions for this class.

The power spectrum ranges from 0.75 kW to a maximum rating of 250 kW.

The inverters are available with the IP66/NEMA 4X and IP55/NEMA 12 K degrees of protection for use in environments that are heavily subjected to dust and splash water. The inverters with the IP66/NEMA 4X degree of protection are alternatively available with or without an integrated switch option. The switch option is equipped with a main switch, direction switch, and potentiometer. Devices with the IP20/NEMA 1 degree of protection are also available for control cabinet installation.

All variants feature an integrated keypad as standard which, in combination with the removable "help card", enables simple and intuitive startup and operation.

The inverter supports a multitude of control modes for operating many different types of motors. As a result, motors can be operated with speed and torque control, as well as with an encoder to some extent.

Extensive diagnostics methods are available to the user to ensure smooth system operation and to minimize downtimes.

In addition to diagnostics parameters, MOVITRAC® LTP-B also offers a powerful scope function that can be operated using the LT Shell software.

The extensive functionality is rounded off by Modbus RTU, CANopen and SEW-EURODRIVE's SBus bus systems, which are included as standard, which means that the MOVITRAC® LTP-B can be easily integrated into the fieldbus network of the application via gateway.