P0-00 Configuration parameters for IP66/NEMA-4X devices with switch option

Setting range: SEt-1 – SEt-8

The functionality of the switch and the potentiometer can be assigned as follows.

IP66/NEMA‑4X housing with switch

Selection

Setting

Potentiometer

Switch setting CW

Switch setting CCW

0

SEt-1

Activated

Activated

Activated

1

SEt-2

Activated

Activated

Deactivated

2

SEt-3

Activated

Deactivated

Activated

3

SEt-4

Activated

Deactivated

Deactivated

4

SEt-5

Deactivated

Activated

Activated

5

SEt-6

Deactivated

Activated

Deactivated

6

SEt-7

Deactivated

Deactivated

Activated

7

SEt-8

Deactivated

Deactivated

Deactivated

Procedure:

  1. Stop the inverter. The display must show "STOP" or "INHIBIT". No error messages may be present.
  2. Set the password in P1-14 (Advanced parameter access) (default = 101 or 201).
  3. Press the "Up" or "Down" key until one of the parameters of parameter group 0 P0-xx appears on the display.
  4. Press the "Stop" key for at least 1 second until the selections are displayed.
  5. Press the "Up" or "Down" key to set the required function.
  6. Press the "Stop" key again to save the selection and to exit the menu.