Setting range
| Setting range without encoder card | Setting range with HTL/TTL encoder card | ||
---|---|---|---|---|
Operating mode/ | Continuous | Static | Continuous | Static |
0: VFC speed control | 1:50 | ± 0.5% | 1:3000 | ± 0.03% |
1: VFC torque control | 1:50 | ± 0.5% | 1:3000 | ± 0.03% |
2: U/f open-loop speed control | 1:20 | ± 0.5% | – | – |
3: Synchronous motor speed control (PMVC) | 1:20 | ± 0.5% | – | – |
4: Synchronous motor torque control | 1:20 | ± 0.5% | – | – |
5: Synchronous motor position control | – | – | 1:3000With LTX only | ± 0.03%With LTX only |
6: LSPM motor speed control | 1:20 | ± 0.5% | – | – |
7: Synchronous magnetic reluctance motor speed control (SYN-R) | 1:20 | ± 0.5% | – | – |
8: Brushless DC motor speed control (BLDC) | 1:20 | ± 0.5% | – | – |