Engineering accesses of the devices
The following table shows the access options from an engineering PC to the various inverters:
Connection: Via the Ethernet interface of the PC | Connection to device | Device | ||
|---|---|---|---|---|
Ethernet connection cable RJ45/RJ45, | X30 IN, X30 OUT X40, X41 RJ45 plug connector | MOVIDRIVE® application inverter | ||
X30/X40 IN, RJ45 plug connector | MOVITRAC® advanced | |||
Ethernet connection cable RJ45/M12, | X4233_1, X4233_2 M12 plug connector, 4‑pin, female, | Electronics cover | ||
Ethernet connection cable RJ45/Mini IO, | X42, X43 Mini IO plug connector | Electronics cover | ||
Connection: Via the USB interface of the PC | Connection to device | Device | ||
|---|---|---|---|---|
Cable | Interface adapter | Cable | ||
USB 2.0 connection cableIncluded in the scope of delivery of the interface adapter | USM21A Part number: 2831449
| RJ10/RJ10 connection cable, | X31 RJ10 plug connector | MOVIDRIVE® application inverter Electronics cover |
X33 The CDM11A diagnostic module with an RJ10/D-sub serial connection cable is required for connection | MOVITRAC® advanced | |||
RJ10/D‑sub connection cable, | X32 D‑sub plug connector, 9‑pin, male | MOVIDRIVE® technology MOVITRAC® advanced | ||
RJ10/M12 connection cable, | X4141 M12 plug connector, 4‑pin, female, | Electronics cover | ||
RJ10/M12 connection cable, | X4142 M12-SPEEDCON plug connector, 5‑pin, female, B‑coded | Electronics cover | ||
Connection: Via the USB interface of the PC | Connection to device | Device | ||
|---|---|---|---|---|
Cable | Keypad | Cable | ||
USB‑A/USB‑2.0 mini‑B connection cable, length: 3 m, part number: 25643517 | CBG21A Part number: 28238133
(CBG11A, part number: 28233646) | D‑sub/RJ10 connection cable, | X31 RJ10 plug connector | MOVIDRIVE® modular MOVIDRIVE® system Electronics cover |
D‑sub/M12 connection cable, | X41X41 M12 plug connector, 4‑pin, female, | Electronics cover | ||
D‑sub/M12-SPEEDCON connection cable, | X41X42 M12-SPEEDCON plug connector, 5‑pin, female, A‑coded | Electronics cover | ||
Directly plugged | X32 D‑sub plug connector, 9‑pin, male | MOVIDRIVE® technology MOVITRAC® advanced | ||

