SDO services READ and WRITE
The user interface of the SDO service is displayed differently depending on the EtherCAT® master or programming environment.
Certain sizes and information on the performance of the service are always required:
SDO READ service | Description |
|---|---|
Slave address (16 bit) | EtherCAT® address of the inverter from which data is to be read. |
Index (16 bit) Subindex (8 bit) | Address in the object directory of the inverter that is to be read. |
SDO WRITE service | Description |
|---|---|
Slave address (16 bit) | EtherCAT® address of the inverter to which data is to be written. |
Index (16 bit) Subindex (8 bit) | Address in the object directory of the inverter that is to be written. |
Data | Structure in which the data to be written is stored. |
Data length | Length of the data that is to be written. |
Additional flags and parameters may be required:
- For activating the function
- For "In-process messages" or error messages
- For timeout monitoring
To be able to use the non-cyclical parameter access, the manufacturer of the EtherCAT® master usually provides corresponding libraries and function blocks.
The following libraries and function blocks are required for the EtherCAT® master from Beckhoff Automation GmbH:
Library | Function blocks |
|---|---|
( | Read: |
Write: |
For more information on error numbers, refer to the Beckhoff InfoSys.
INFORMATION