0x8200-05 – Error response configuration

This object contains the actual values of the digital inputs DI1 – DI3. These can also be found in the input area.

Index-Sub

Type

RW

Default

Range of values

Unit

Description

0x8200-05

S16

R/W**

2

0 – 2

 

Error response configuration

The object contains the action to be carried out in the event of an error in the function module.

Mode

Description

0

Immediate change to the "Switch-on inhibited" status

1

Reserved

2

Braking with rapid stop deceleration 0x8580-03 and subsequent change of state to "Switch-on inhibited"