0x8100-03 – Error code
INFORMATION

You can reset the error bits with edge 0 – 1 of "0x8100-01 control word".
Index-Sub | Type | RW | Default | Range of values | Unit | Description |
|---|---|---|---|---|---|---|
0x8100-03 | U16 | R | 0 | 0 – 65535 | Last error code |
This object indicates the last error code that occurred in the function module. You receive a collective message via bit 3 in "0x8100-02 – Status word". If several errors have occurred, you can determine the number of errors via "0x8100-07 – Number of error entries" and retrieve the error codes via "0x8100-08 – 15 – Error code – Error entry 1–8". The following table shows an overview of possible error messages:
Code | Description |
|---|---|
0x2310 | Winding overcurrent
|
0x2340 | Short circuit in the motor
|
0x3210 | Power supply overvoltage
|
0x3220 | Power supply undervoltage
|
0x4310 | µ-controller temperature exceeded
|
0x4311 | Power output stage temperature exceeded "0x8780-09 – Power output stage temperature error upper limit" "0x8100-06 – Bit bar error" Bit: 13 |
0x8400 | Speed control error – Check your parameters
|
0x8611 | Position control error – Check your parameters
|
0x8612 | Position control error with pseudo closed loop – number of correction cycles reached with position deviation. "0x8480-17 – Pseudo closed loop: Number of correction cycles" "0x8100-06 – Bit bar error", bit: 9 |
0xF001 | Encoder feedback not configured with closed loop – Configure the encoder feedback.
|
0xF002 | No commutation detection with closed loop after restart – Carry out commutation detection.
|
0xF003 | Movement not possible during commutation detection.
|
0xF010 | System communication timeout.
|
0xF011 | Command output inhibit is active.
|
0xF020 | The selected operating mode is not supported.
|
0xF040 | Upper limit of missing SYNC signals reached. "0x8B00-0 – SYNC parameter – max. missing SYNC signals" "0x8100-06 – Bit bar error" Bit: 27 |
0xF044 | SYNC period invalid. The synchronous period set in the header module is not supported by the function module. The function module supports the following SYNC periods: 1 ms, 2 ms, 4 ms, 8 ms, 16 ms and 32 ms. 0x8100-06 – Bit bar error" Bit: 21 |
0xF070 | An internal error has occurred – Please contact support! "0x8100-06 – Bit bar error" Bit: 2 |
0xF071 | An internal error has occurred – Please contact support! "0x8100-06 – Bit bar error" Bit: 3 |
0xF080 | An internal error has occurred – Please contact support! "0x8100-06 – Bit bar error" |
0xF0FF | More than 8 errors have occurred. If there are more than 8 errors, 0x8100-15 returns the value 0xF02FF for identification. |