Technical data for 34IP2098-450-4BL-EK-001-B
Electrical data | 34IP2098-450-4BL-EK-001-B |
|---|---|
Part number | 25779850 |
Standstill torque M0 | 4.5 Nm |
Supply voltage V | DC 24 V – DC 48 V |
Nominal current | 4.5 A |
Winding resistance ± 10% | 0.4 Ω |
Winding inductance L ± 20% | 3.2 mH |
Resolution | 1.8° / 200 full steps |
Motor connection | M12 round plug connector for mains supply, M12 round plug connector for sensor cable |
Mechanical data | 34IP2098-450-4BL-EK-001-B |
|---|---|
Axial load | 60 N |
Radial load 0 mm from shaft end | 250 N |
Mass moment of inertia of the rotor | 1.55 kg cm2 |
Weight without rotary encoder | 2.1 kg |
Weight with rotary encoder | 2.4 kg |
Maximum winding temperature | 120 °C |
Flange size | NEMA 34/86 mm |
Protection class | IP 65 (IEC34-5 standard) |
Coatings | 34IP2098-450-4BL-EK-001-B |
|---|---|
Properties | powder coated |
Color | jet black |