Technical data for 23IP2054-200-4BL-EK-001-B
Electrical data | 23IP2054-200-4BL-EK-001-B |
|---|---|
Part number | 25779826 |
Standstill torque M0 | 1.2 Nm |
Supply voltage V | DC 24 V – DC 48 V |
Nominal current | 2.0 A |
Winding resistance R25 ± 10% | 1.5 Ω |
Winding inductance L ± 20% | 5.5 mH |
Resolution | 1.8° / 200 full steps |
Motor connection | M12 round plug connector for mains supply, M12 round plug connector for sensor cable |
Mechanical data | 23IP2054-200-4BL-EK-001-B |
|---|---|
Axial load | 12 N |
Radial load 0 mm from shaft end | 55 N |
Mass moment of inertia of the rotor | 0.18 kg cm2 |
Weight without rotary encoder | 0.64 kg |
Weight with rotary encoder | 0.8 kg |
Maximum winding temperature | 120 °C |
Flange size | NEMA 23/56 mm |
Protection class | IP 65 (IEC34-5 standard) |
Coatings | 23IP2054-200-4BL-EK-001-B |
|---|---|
Properties | powder coated |
Color | jet black |